Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR50
Part #:XF1019
Catalog #:237UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | B: | 6.13 |
| L: | 5.44 in | N: | 5.08 |
| J: | 5 in | X: | 0.75 in |
| K: | 2.5 in | Y: | 2.38 in |
| H: | 2.5 in | O: | 2.37 in |
| D: | 2.5 | F: | 2.88 |
| V: | 2.44 in | M: | 1.94 |
| T: | 1.125 | E: | 2.5 |
| H-Tap size: | 3/8 - 16 in | A: | 4.06 |
| TAP Depth: | 0.6 in | G: | 1.44 |
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Key Sq.: | 0.1875 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Key Length: | 1.63 |
| Maximum Input HP: | 1.14 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Service Factor: | 1 | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.31 in | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.91 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.75 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Assembly: | U-R | Output RPM: | 35 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Mounting Style: | No Base |
| Model Code: | 237U | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348788 | Weight: | 40.00 LB |

