Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR15
Part #:XF1024
Catalog #:237ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | Y: | 2.38 in |
| B: | 6.13 | X: | 0.75 in |
| O: | 2.37 in | V: | 2.66 in |
| K: | 2.5 in | F: | 2.88 |
| J: | 5 in | C: | 6.94 in |
| N: | 5.08 | L: | 5.44 in |
| D: | 2.5 | M: | 1.94 |
| A: | 4.06 | O*: | 2.37 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| U: | 0.75 in | T: | 1.125 |
| E: | 2.5 | TAP Depth: | 0.6 in |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1954 |
| Ratio: | 15:1 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.1875 | Key Length: | 1.63 |
| No. of Gear Reductions: | Single | Output RPM: | 116.6 |
| Series Code: | Raider | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-LR | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 X 1.75 | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.75 in | Model Code: | 237U |
| Mounting Style: | No Base | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 2.52 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348825 | Weight: | 40.00 LB |

