Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR20
Part #:XF1025
Catalog #:237ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.44 in | O: | 2.37 in |
| K: | 2.5 in | V: | 2.66 in |
| H: | 2.5 in | C: | 6.94 in |
| F: | 2.88 | J: | 5 in |
| N: | 5.08 | Y: | 2.38 in |
| D: | 2.5 | X: | 0.75 in |
| M: | 1.94 | B: | 6.13 |
| U: | 0.75 in | A: | 4.06 |
| TAP Depth: | 0.6 in | I: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| Center Distance (in): | 2.37 in | G: | 1.44 |
| O*: | 2.37 in | E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2179 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Input Diameter (in): | 0.75 in |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Input Keyway: | 3/16 X 1.31 in | Assembly: | U-LR |
| Mounting Style: | No Base | Ratio Range: | 20:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.99 |
| Model Code: | 237U | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348832 | Weight: | 40.00 LB |

