Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR50
Part #:XF1029
Catalog #:237ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | D: | 2.5 |
| F: | 2.88 | V: | 2.66 in |
| K: | 2.5 in | L: | 5.44 in |
| Y: | 2.38 in | B: | 6.13 |
| C: | 6.94 in | J: | 5 in |
| O: | 2.37 in | M: | 1.94 |
| N: | 5.08 | X: | 0.75 in |
| U: | 0.75 in | TAP Depth: | 0.6 in |
| E: | 2.5 | T: | 1.125 |
| A: | 4.06 | G: | 1.44 |
| Center Distance (in): | 2.37 in | H-Tap size: | 3/8 - 16 in |
| O*: | 2.37 in | I: | 3.56 in |
Technical Specifications
| Key Length: | 1.63 | Ratio: | 50:1 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2305 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 0.91 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Model Code: | 237U |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.75 in |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| Output RPM: | 35 | Assembly: | U-LR |
| Input Keyway: | 3/16 X 1.31 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348863 | Weight: | 40.00 LB |

