Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR60
Part #:XF1030
Catalog #:237ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | N: | 5.08 |
| L: | 5.44 in | F: | 2.88 |
| D: | 2.5 | J: | 5 in |
| H: | 2.5 in | B: | 6.13 |
| V: | 2.66 in | C: | 6.94 in |
| M: | 1.94 | X: | 0.75 in |
| Y: | 2.38 in | O: | 2.37 in |
| A: | 4.06 | O*: | 2.37 in |
| T: | 1.125 | Center Distance (in): | 2.37 in |
| H-Tap size: | 3/8 - 16 in | E: | 2.5 |
| G: | 1.44 | TAP Depth: | 0.6 in |
| U: | 0.75 in | I: | 3.56 in |
Technical Specifications
| Thrust Rating - output shaft: | 2305 | Ratio: | 60:1 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Length: | 1.63 |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.76 |
| Model Code: | 237U | Series Code: | Raider |
| Ratio Range: | 60:1 | Output RPM: | 29.1 |
| Assembly: | U-LR | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Input Keyway: | 3/16 X 1.31 in | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288348870 | Weight: | 40.00 LB |

