Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L25
Part #:XF1096
Catalog #:237Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.94 in | R: | 3.25 in |
| J: | 4.63 in | C: | 5 in |
| D: | 2.88 | V: | 2.66 in |
| M: | 7.84 | N: | 5.14 |
| B: | 4.06 | L: | 3.77 in |
| P: | 4.88 in | H: | 2.5 in |
| F: | 1.44 | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2091 |
| Input Keyway (C Face): | 3/16 X 1.63 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Maximum Input HP: | 1.97 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.97 |
| Mounting Style: | No Base | Output Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Ratio Range: | 25:1 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684367 | Weight: | 15.00 LB |

