Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L40
Part #:XF1098
Catalog #:237Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | H: | 2.5 in |
| P: | 4.88 in | V: | 2.66 in |
| M: | 7.84 | O: | 2.37 in |
| F: | 2.88 | L: | 3.77 in |
| K: | 2.5 in | B: | 6.13 |
| D: | 2.5 | R: | 3.25 in |
| C: | 6.94 in | J: | 5 in |
| E: | 2.5 | AK: | 4.5 |
| I: | 3.56 in | AJ: | 5.88 |
| G: | 1.44 | LQ: | 5.06 in |
| A: | 4.06 | TAP Depth: | 0.6 in |
| BE: | 0.38 in | Center Distance (in): | 2.37 in |
| T: | 1.125 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2305 |
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Input Speed: | 1750 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 1.14 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Frame Size: | 56C | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Model Code: | 237Q |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Assembly: | Q-L | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.7 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288349402 | Weight: | 45.00 LB |

