Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L60
Part #:XF1100
Catalog #:237Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | L: | 3.77 in |
| P: | 4.88 in | J: | 5 in |
| M: | 7.84 | O: | 2.37 in |
| C: | 6.94 in | V: | 2.66 in |
| K: | 2.5 in | R: | 3.25 in |
| B: | 6.13 | N: | 5.08 |
| D: | 2.5 | F: | 2.88 |
| Center Distance (in): | 2.37 in | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| LQ: | 5.06 in | BE: | 0.38 in |
| BF: | 0.41 | E: | 2.5 |
| T: | 1.125 | I: | 3.56 in |
| TAP Depth: | 0.6 in | AK: | 4.5 |
| A: | 4.06 | G: | 1.44 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.76 | Service Factor: | 1 |
| Model Code: | 237Q | Frame Size: | 56C |
| Output RPM: | 29.1 | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349426 | Weight: | 34.00 LB |

