Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R5
Part #:XF1101
Catalog #:237Q56R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.84 | K: | 6.94 in |
| B: | 4.06 | J: | 4.63 in |
| C: | 5 in | F: | 1.44 |
| L: | 3.77 in | P: | 4.88 in |
| N: | 5.14 | R: | 3.25 in |
| H: | 2.5 in | D: | 2.88 |
| V: | 2.66 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Ratio: | 5:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1451 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 1.63 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 5.32 | Service Factor: | 1 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Frame Size: | 56C |
| Center Distance (in): | 2.38 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288349433 | Weight: | 45.00 LB |

