Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R10
Part #:XF1103
Catalog #:237Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.66 in | P: | 4.88 in |
| O: | 2.37 in | N: | 5.08 |
| R: | 3.25 in | B: | 6.13 |
| K: | 2.5 in | D: | 2.5 |
| F: | 2.88 | L: | 3.77 in |
| C: | 6.94 in | H: | 2.5 in |
| J: | 5 in | M: | 7.84 |
| LQ: | 5.06 in | I: | 3.56 in |
| T: | 1.125 | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | BD: | 6.5 |
| Center Distance (in): | 2.37 in | AK: | 4.5 |
| BF: | 0.41 | A: | 4.06 |
| BE: | 0.38 in | TAP Depth: | 0.6 in |
| E: | 2.5 | G: | 1.44 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1714 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 237Q |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Center Distance (in): | 2.38 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 3.34 | Assembly: | Q-R |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288349440 | Weight: | 45.00 LB |

