Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R15
Part #:XF1104
Catalog #:237Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.88 in | M: | 7.84 |
| J: | 5 in | F: | 2.88 |
| O: | 2.37 in | D: | 2.5 |
| K: | 2.5 in | V: | 2.66 in |
| N: | 5.08 | L: | 3.77 in |
| R: | 3.25 in | H: | 2.5 in |
| B: | 6.13 | C: | 6.94 in |
| LQ: | 5.06 in | AJ: | 5.88 |
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| A: | 4.06 | E: | 2.5 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| G: | 1.44 | TAP Depth: | 0.6 in |
| T: | 1.125 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1954 |
| Shaft Seal Material: | Nitrile | Assembly: | Q-R |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.52 | Output Diameter (in): | 1.125 in |
| Model Code: | 237Q | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Mounting Style: | No Base |
| Output RPM: | 116.6 | Series Code: | Raider |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Frame Size: | 56C | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349457 | Weight: | 32.67 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 11.70 IN |

