Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56R30
Part #:XF1107
Catalog #:237Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | F: | 2.88 |
| B: | 6.13 | V: | 2.66 in |
| L: | 3.77 in | J: | 5 in |
| C: | 6.94 in | K: | 2.5 in |
| O: | 2.37 in | P: | 4.88 in |
| D: | 2.5 | N: | 5.08 |
| R: | 3.25 in | M: | 7.84 |
| TAP Depth: | 0.6 in | LQ: | 5.06 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.125 | E: | 2.5 |
| I: | 3.56 in | A: | 4.06 |
| G: | 1.44 | Center Distance (in): | 2.37 in |
| BD: | 6.5 | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2305 |
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Series Code: | Raider | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Model Code: | 237Q |
| Output Shaft Assembly Code: | R | Mounting Style: | No Base |
| Assembly: | Q-R | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 1.75 | Input HP @ 1750 RPM: | 1.45 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349471 | Weight: | 45.00 LB |

