Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR10
Part #:XF1113
Catalog #:237Q56LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | D: | 2.5 |
| P: | 4.88 in | M: | 7.84 |
| K: | 2.5 in | C: | 6.94 in |
| V: | 2.66 in | J: | 5 in |
| R: | 3.25 in | H: | 2.5 in |
| B: | 6.13 | O: | 2.37 in |
| L: | 3.77 in | F: | 2.88 |
| AK: | 4.5 | O*: | 2.37 in |
| T: | 1.125 | BE: | 0.38 in |
| I: | 3.56 in | E: | 2.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 6.5 | Center Distance (in): | 2.37 in |
| G: | 1.44 | LQ: | 5.06 in |
| A: | 4.06 | TAP Depth: | 0.6 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Thrust Rating - output shaft: | 1714 | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 10:1 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.34 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Model Code: | 237Q | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Assembly: | Q-LR |
| Output Diameter (in): | 1.125 in | Frame Size: | 56C |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349525 | Weight: | 45.00 LB |

