Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR25
Part #:XF1116
Catalog #:237Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | N: | 5.14 |
| K: | 6.94 in | B: | 4.06 |
| P: | 4.88 in | F: | 1.44 |
| H: | 2.5 in | R: | 3.25 in |
| C: | 5 in | M: | 7.84 |
| D: | 2.88 | V: | 2.66 in |
| L: | 3.77 in | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 1.63 | Ratio: | 25:1 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Efficiency: | 80 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Mounting Style: | No Base | Frame Size: | 56C |
| Gear Type: | Worm | Series Code: | Raider |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 1.97 | Product Type: | Worm Speed Reducer |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684381 | Weight: | 45.00 LB |

