Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56LR60
Part #:XF1120
Catalog #:237Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | N: | 5.08 |
| L: | 3.77 in | O: | 2.37 in |
| R: | 3.25 in | B: | 6.13 |
| J: | 5 in | M: | 7.84 |
| H: | 2.5 in | K: | 2.5 in |
| C: | 6.94 in | V: | 2.66 in |
| P: | 4.88 in | F: | 2.88 |
| BF: | 0.41 | Center Distance (in): | 2.37 in |
| G: | 1.44 | H-Tap size: | 3/8 - 16 in |
| T: | 1.125 | TAP Depth: | 0.6 in |
| AJ: | 5.88 | BD: | 6.5 |
| A: | 4.06 | E: | 2.5 |
| AK: | 4.5 | I: | 3.56 in |
| O*: | 2.37 in | LQ: | 5.06 in |
| BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2305 | Reducer Style: | Standard |
| Efficiency: | 80 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 60:1 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | Raider |
| Output Key: | 1/4 X 1.75 | Assembly: | Q-LR |
| Output Shaft Assembly Code: | D | Output RPM: | 29.1 |
| Model Code: | 237Q | Input HP @ 1750 RPM: | 0.76 |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349587 | Weight: | 45.00 LB |

