Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R10
Part #:XF1133
Catalog #:237Q140R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.66 in | B: | 6.13 |
| C: | 6.94 in | N: | 5.08 |
| F: | 2.88 | J: | 5 in |
| D: | 2.5 | P: | 4.88 in |
| O: | 2.37 in | K: | 2.5 in |
| L: | 3.77 in | H: | 2.5 in |
| M: | 7.84 | R: | 3.25 in |
| E: | 2.5 | Center Distance (in): | 2.37 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 6.5 | T: | 1.125 |
| BE: | 0.38 in | LQ: | 5.06 in |
| G: | 1.44 | I: | 3.56 in |
| AJ: | 5.88 | TAP Depth: | 0.6 in |
| A: | 4.06 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1714 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Input RPM: | 1,750 | Assembly: | Q-R |
| Input HP @ 1750 RPM: | 3.34 | Model Code: | 237Q |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| Series Code: | Raider | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Ratio Range: | 10:1 | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288349686 | Weight: | 45.00 LB |

