Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R15
Part #:XF1134
Catalog #:237Q140R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | M: | 7.84 |
| L: | 3.77 in | O: | 2.37 in |
| P: | 4.88 in | V: | 2.66 in |
| B: | 6.13 | N: | 5.08 |
| R: | 3.25 in | C: | 6.94 in |
| J: | 5 in | F: | 2.88 |
| K: | 2.5 in | H: | 2.5 in |
| A: | 4.06 | BE: | 0.38 in |
| Center Distance (in): | 2.37 in | AJ: | 5.88 |
| T: | 1.125 | LQ: | 5.06 in |
| E: | 2.5 | I: | 3.56 in |
| AK: | 4.5 | TAP Depth: | 0.6 in |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | G: | 1.44 |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1954 | Service Factor: | 1 |
| Assembly: | Q-R | Output Key: | 1/4 X 1.75 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 2.52 |
| Ratio Range: | 15:1 | Model Code: | 237Q |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.875 in | Series Code: | Raider |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349693 | Weight: | 45.00 LB |

