Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140R20
Part #:XF1135
Catalog #:237Q140R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | K: | 2.5 in |
| F: | 2.88 | B: | 6.13 |
| C: | 6.94 in | O: | 2.37 in |
| H: | 2.5 in | R: | 3.25 in |
| M: | 7.84 | V: | 2.66 in |
| P: | 4.88 in | L: | 3.77 in |
| J: | 5 in | D: | 2.5 |
| G: | 1.44 | TAP Depth: | 0.6 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| T: | 1.125 | E: | 2.5 |
| AK: | 4.5 | Center Distance (in): | 2.37 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.06 in | BD: | 6.5 |
| A: | 4.06 | I: | 3.56 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2179 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Assembly: | Q-R | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.99 |
| Model Code: | 237Q | Mounting Style: | No Base |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Output Key: | 1/4 X 1.75 |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349709 | Weight: | 45.00 LB |

