Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140LR15
Part #:XF1144
Catalog #:237Q140LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | C: | 6.94 in |
| B: | 6.13 | V: | 2.66 in |
| R: | 3.25 in | O: | 2.37 in |
| M: | 7.84 | F: | 2.88 |
| L: | 3.77 in | P: | 4.88 in |
| J: | 5 in | N: | 5.08 |
| H: | 2.5 in | K: | 2.5 in |
| O*: | 2.37 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.56 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| LQ: | 5.06 in | G: | 1.44 |
| Center Distance (in): | 2.37 in | A: | 4.06 |
| E: | 2.5 | TAP Depth: | 0.6 in |
| BD: | 6.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1954 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 15:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Manufacturer Reducer Size: | 237 |
| Maximum Input HP: | 2.77 hp @ 1750 rpm | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 2.52 | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Assembly: | Q-LR |
| Output RPM: | 116.6 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Model Code: | 237Q |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288349778 | Weight: | 45.00 LB |

