Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH60 107
Part #:XF1160
Catalog #:237UH60 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | B: | 4.06 |
| X: | 0.75 in | N: | 3 |
| Y: | 2.38 in | H: | 2.5 in |
| J: | 5.51 in | K: | 6.94 in |
| F: | 1.44 | M: | 6 |
| L: | 3.77 in | D: | 2.88 |
| O: | 8.57 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Key Length: | 1.63 |
| Reducer Style: | Standard | Series Code: | Raider |
| Input Keyway: | 0.19 in | Product Type: | Right Angle |
| Mounting Style: | Shaft Mt | Input Style: | Shaft |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.38 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.97 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288349907 | Weight: | 42.00 LB |

