Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H10 107
Part #:XF1183
Catalog #:237Q56H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | K: | 6.94 in |
| F: | 1.44 | B: | 4.06 |
| H: | 2.5 in | M: | 6 |
| N: | 3 | J: | 4.63 in |
| P: | 4.88 in | L: | 3.77 in |
| R: | 3.25 in | C: | 5 in |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1820 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 3.56 | Output Diameter (in): | 1.500 in |
| Frame Size: | 56C | Series Code: | Raider |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288696872 | Weight: | 47.00 LB |

