Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H15 107
Part #:XF1184
Catalog #:237Q56H15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | F: | 1.44 |
| R: | 3.25 in | J: | 4.63 in |
| H: | 2.5 in | M: | 6 |
| K: | 6.94 in | D: | 2.88 |
| N: | 3 | P: | 4.88 in |
| B: | 4.06 | C: | 5 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 2091 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 237 | Maximum Input HP: | 2.77 hp @ 1750 rpm |
| Ratio Range: | 15:1 | Center Distance (in): | 2.38 |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288579106 | Weight: | 32.17 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 11.90 IN |

