Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H40 107
Part #:XF1188
Catalog #:237Q56H40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | N: | 3 |
| R: | 3.25 in | K: | 6.94 in |
| F: | 1.44 | P: | 4.88 in |
| D: | 2.88 | J: | 4.63 in |
| B: | 4.06 | H: | 2.5 in |
| M: | 6 | L: | 3.77 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2091 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Center Distance (in): | 2.38 |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.34 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288551010 | Weight: | 33.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

