Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H10 107
Part #:XF1193
Catalog #:237Q140H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | H: | 2.5 in |
| P: | 4.88 in | N: | 3 |
| D: | 2.88 | J: | 4.63 in |
| M: | 6 | B: | 4.06 |
| C: | 5 in | L: | 3.77 in |
| F: | 1.44 | K: | 6.94 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1820 |
| Reducer Style: | Standard | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 3.56 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Series Code: | Raider | Center Distance (in): | 2.38 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.500 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288625773 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

