Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H25 012
Part #:XF1203
Catalog #:237Q56H25 012
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.94 in | P: | 4.88 in |
| J: | 4.63 in | L: | 3.77 in |
| N: | 3 | M: | 6 |
| F: | 1.44 | R: | 3.25 in |
| B: | 4.06 | D: | 2.88 |
| H: | 2.5 in | C: | 5 in |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Ratio: | 25:1 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.97 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288998037 | Weight: | 47.00 LB |

