Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H50 015
Part #:XF1238
Catalog #:237Q56H50 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | F: | 1.44 |
| C: | 5 in | P: | 4.88 in |
| L: | 3.77 in | N: | 3 |
| H: | 2.5 in | J: | 4.63 in |
| K: | 6.94 in | B: | 4.06 |
| D: | 2.88 | M: | 6 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2091 | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.14 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 2.38 | Output Diameter (in): | 0.938 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1432 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288998396 | Weight: | 47.00 LB |

