Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H40 015
Part #:XF1246
Catalog #:237Q140H40 015
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.56 in | H: | 2.5 in |
| P: | 4.88 in | M: | 6 |
| C: | 5 in | B: | 4.06 |
| F: | 1.44 | R: | 3.25 in |
| D: | 2.88 | K: | 6.94 in |
| N: | 3 | J: | 5.06 in |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Ratio: | 40:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.342 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Output Diameter (in): | 0.938 in | Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288998471 | Weight: | 47.00 LB |

