Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H15 100
Part #:XF1249
Catalog #:237Q56H15 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | M: | 6 |
| C: | 5 in | N: | 3 |
| F: | 1.44 | J: | 4.63 in |
| P: | 4.88 in | B: | 4.06 |
| H: | 2.5 in | K: | 6.94 in |
| R: | 3.25 in | L: | 3.77 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 15:1 |
| Efficiency: | 80 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Center Distance (in): | 2.38 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 2.77 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288998501 | Weight: | 47.00 LB |

