Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H25 100
Part #:XF1251
Catalog #:237Q56H25 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | K: | 6.94 in |
| M: | 6 | N: | 3 |
| C: | 5 in | F: | 1.44 |
| R: | 3.25 in | D: | 2.88 |
| P: | 4.88 in | J: | 4.63 in |
| H: | 2.5 in | L: | 3.77 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.97 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Center Distance (in): | 2.38 | Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288998525 | Weight: | 47.00 LB |

