Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H30 100
Part #:XF1252
Catalog #:237Q56H30 100
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.88 | M: | 6 |
| K: | 6.94 in | P: | 4.88 in |
| C: | 5 in | L: | 3.77 in |
| N: | 3 | R: | 3.25 in |
| J: | 4.63 in | F: | 1.44 |
| H: | 2.5 in | B: | 4.06 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Gear Type: | Worm | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.65 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288998532 | Weight: | 47.00 LB |

