Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H25 101
Part #:XF1276
Catalog #:237Q140H25 101
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | M: | 6 |
| F: | 1.44 | P: | 4.88 in |
| J: | 4.63 in | L: | 3.77 in |
| C: | 5 in | N: | 3 |
| D: | 2.88 | B: | 4.06 |
| H: | 2.5 in | K: | 6.94 in |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Standard |
| Output Diameter (in): | 1.0625 in | Input HP @ 1750 RPM: | 1.97 |
| Ratio Range: | 25:1 | Frame Size: | 140TC |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288998778 | Weight: | 47.00 LB |

