Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H15 103
Part #:XF1297
Catalog #:237Q56H15 103
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | B: | 4.06 |
| L: | 3.77 in | D: | 2.88 |
| K: | 6.94 in | F: | 1.44 |
| C: | 5 in | P: | 4.88 in |
| M: | 6 | N: | 3 |
| R: | 3.25 in | J: | 4.63 in |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2091 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Standard |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.77 | Center Distance (in): | 2.38 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1318 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288998983 | Weight: | 47.00 LB |

