Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H20 104
Part #:XF1314
Catalog #:237Q56H20 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | P: | 4.88 in |
| L: | 3.77 in | H: | 2.5 in |
| R: | 3.25 in | C: | 5 in |
| K: | 6.94 in | J: | 4.63 in |
| F: | 1.44 | M: | 6 |
| D: | 2.88 | N: | 3 |
| E: | 2.5 | A: | 6.12 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.33 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288999157 | Weight: | 47.00 LB |

