Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56H60 104
Part #:XF1319
Catalog #:237Q56H60 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.88 in | L: | 3.77 in |
| D: | 2.88 | M: | 6 |
| F: | 1.44 | R: | 3.25 in |
| J: | 4.63 in | B: | 4.06 |
| K: | 6.94 in | C: | 5 in |
| H: | 2.5 in | N: | 3 |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 2.38 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 0.97 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 662288999201 | Weight: | 47.00 LB |

