Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q140H10 105
Part #:XF1337
Catalog #:237Q140H10 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | C: | 5 in |
| H: | 2.5 in | N: | 3 |
| L: | 3.77 in | R: | 3.25 in |
| P: | 4.88 in | D: | 2.88 |
| K: | 6.94 in | F: | 1.44 |
| B: | 4.06 | M: | 6 |
| A: | 6.12 | E: | 2.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1820 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.3125 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Ratio Range: | 10:1 | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.56 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288999393 | Weight: | 47.00 LB |

