Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH30 102
Part #:XF1393
Catalog #:237UH30 102
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.44 | X: | 0.75 in |
| J: | 5.51 in | N: | 3 |
| H: | 2.5 in | M: | 6 |
| B: | 4.06 | O: | 8.57 in |
| K: | 6.94 in | C: | 5 in |
| L: | 3.77 in | Y: | 2.38 in |
| D: | 2.88 | E: | 2.5 |
| A: | 6.12 |
Technical Specifications
| Ratio: | 30:1 | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 2091 |
| Reducer Style: | Standard | Input Torque: | 59.42 in-Lbs @1750 input rpm, 1 HP |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Style: | Shaft | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 58.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288253938 | Weight: | 42.00 LB |

