Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH50 104
Part #:XF1413
Catalog #:237UH50 104
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | M: | 6 |
| O: | 8.57 in | D: | 2.88 |
| X: | 0.75 in | K: | 6.94 in |
| Y: | 2.38 in | H: | 2.5 in |
| L: | 3.77 in | F: | 1.44 |
| C: | 5 in | N: | 3 |
| J: | 5.51 in | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2091 |
| Key Length: | 1.63 | Efficiency: | 80 |
| Input Torque: | 41.06 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.14 |
| Input Style: | Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288254140 | Weight: | 42.00 LB |

