Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL5
Part #:XG1001
Catalog #:262UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | J: | 6.38 in |
| C: | 8 in | M: | 2.31 |
| V: | 2.73 in | D: | 2.94 |
| F: | 3.38 | O: | 2.5 in |
| N: | 5.63 | L: | 6.23 in |
| K: | 3.19 in | X: | 0.75 in |
| B: | 7.12 | Y: | 2.38 in |
| T: | 1.125 | I: | 3.69 in |
| E: | 3.19 | U: | 0.75 in |
| A: | 4.44 | TAP Depth: | 0.58 in |
| G: | 1.69 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Key Length: | 1.63 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1596 |
| Output Diameter (in): | 1.125 in | Output RPM: | 350 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 6.19 |
| Center Distance (in): | 2.63 | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Model Code: | 262U |
| Output Key: | 1/4 X 2.00 | Input Keyway: | 3/16 X 1.88 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | U-L | Input Diameter (in): | 0.75 in |
| Ratio Range: | 5:1 | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352259 | Weight: | 52.00 LB |

