Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL10
Part #:XG1003
Catalog #:262UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | O: | 2.5 in |
| M: | 2.31 | D: | 2.94 |
| L: | 6.23 in | K: | 3.19 in |
| C: | 8 in | F: | 3.38 |
| N: | 5.63 | H: | 2.94 in |
| Y: | 2.38 in | X: | 0.75 in |
| J: | 6.38 in | B: | 7.12 |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| G: | 1.69 | T: | 1.125 |
| U: | 0.75 in | A: | 4.44 |
| I: | 3.69 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1976 |
| Ratio: | 10:1 | Key Sq.: | 0.188 |
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Assembly: | U-L | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Model Code: | 262U |
| Input HP @ 1750 RPM: | 4.07 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Mounting Style: | No Base | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.63 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.88 in | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.00 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288352266 | Weight: | 52.00 LB |

