Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL15
Part #:XG1004
Catalog #:262UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | V: | 2.73 in |
| C: | 8 in | F: | 3.38 |
| M: | 2.31 | Y: | 2.38 in |
| N: | 5.63 | K: | 3.19 in |
| B: | 7.12 | X: | 0.75 in |
| L: | 6.23 in | O: | 2.5 in |
| D: | 2.94 | J: | 6.38 in |
| G: | 1.69 | E: | 3.19 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| I: | 3.69 in | U: | 0.75 in |
| A: | 4.44 |
Technical Specifications
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 2296 |
| Key Length: | 1.63 | Efficiency: | 80 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Input Diameter (in): | 0.75 in | Product Type: | Worm Speed Reducer |
| Model Code: | 262U | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Mounting Style: | No Base |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Output RPM: | 116.6 | Output Key: | 1/4 X 2.00 |
| Assembly: | U-L | Input Keyway: | 3/16 X 1.88 in |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288352273 | Weight: | 52.00 LB |

