Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL20
Part #:XG1005
Catalog #:262UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | L: | 6.23 in |
| X: | 0.75 in | H: | 2.94 in |
| C: | 8 in | K: | 3.19 in |
| M: | 2.31 | O: | 2.5 in |
| F: | 3.38 | D: | 2.94 |
| J: | 6.38 in | N: | 5.63 |
| Y: | 2.38 in | V: | 2.73 in |
| A: | 4.44 | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.69 |
| E: | 3.19 | TAP Depth: | 0.58 in |
| T: | 1.125 | I: | 3.69 in |
| Center Distance (in): | 2.62 in |
Technical Specifications
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2536 | Shaft Seal Material: | Nitrile |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.4 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.88 in |
| Input Diameter (in): | 0.75 in | Assembly: | U-L |
| Output Key: | 1/4 X 2.00 | Model Code: | 262U |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352280 | Weight: | 52.00 LB |

