Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL25
Part #:XG1006
Catalog #:262UL25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | D: | 3.38 |
| C: | 6.38 in | K: | 8 in |
| M: | 8.74 | L: | 4.34 in |
| O: | 9.63 in | Y: | 2.38 in |
| B: | 4.84 | J: | 6.07 in |
| X: | 0.75 in | N: | 5.63 |
| H: | 2.94 in | F: | 1.69 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Speed: | 1750 |
| Ratio: | 25:1 | Efficiency: | 80 |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Reducer Style: | Standard | Maximum Input HP: | 2.487 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 262 | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 2.487 | Product Type: | Right Angle |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 0.19 in |
| Input Style: | Shaft | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 25:1 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288684428 | Weight: | 52.00 LB |

