Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UL50
Part #:XG1009
Catalog #:262UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | F: | 3.38 |
| M: | 2.31 | L: | 6.23 in |
| B: | 7.12 | D: | 2.94 |
| N: | 5.63 | V: | 2.73 in |
| C: | 8 in | X: | 0.75 in |
| O: | 2.5 in | H: | 2.94 in |
| J: | 6.38 in | K: | 3.19 in |
| A: | 4.44 | U: | 0.75 in |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| I: | 3.69 in | Center Distance (in): | 2.62 in |
| E: | 3.19 | TAP Depth: | 0.58 in |
| G: | 1.69 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 50:1 | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3336 | Shaft Seal Material: | Nitrile |
| Input HP @ 1750 RPM: | 1.1 | Output RPM: | 35 |
| Center Distance (in): | 2.63 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output Key: | 1/4 X 2.00 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Model Code: | 262U | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.88 in | Assembly: | U-L |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | Raider |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352310 | Weight: | 52.00 LB |

