Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR15
Part #:XG1014
Catalog #:262UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | H: | 2.94 in |
| N: | 5.63 | C: | 8 in |
| M: | 2.31 | D: | 2.94 |
| F: | 3.38 | V: | 2.52 in |
| K: | 3.19 in | X: | 0.75 in |
| J: | 6.38 in | L: | 6.23 in |
| O: | 2.5 in | B: | 7.12 |
| G: | 1.69 | A: | 4.44 |
| Center Distance (in): | 2.62 in | I: | 3.69 in |
| E: | 3.19 | T: | 1.125 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.58 in |
Technical Specifications
| Thrust Rating - output shaft: | 2296 | Ratio: | 15:1 |
| Input Speed: | 1750 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 2.00 | Input Style: | Solid Shaft |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Center Distance (in): | 2.63 |
| Ratio Range: | 15:1 | Output RPM: | 116.6 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Model Code: | 262U |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Assembly: | U-R | Input Keyway: | 3/16 X 1.88 in |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288352358 | Weight: | 52.00 LB |

