Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR25
Part #:XG1016
Catalog #:262UR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | N: | 5.63 |
| D: | 3.38 | F: | 1.69 |
| J: | 6.07 in | B: | 4.84 |
| H: | 2.94 in | C: | 6.38 in |
| X: | 0.75 in | K: | 8 in |
| O: | 9.63 in | L: | 4.34 in |
| V: | 2.52 in | Y: | 2.38 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Key Sq.: | 0.188 | Ratio: | 25:1 |
| Key Length: | 1.63 | Maximum Input HP: | 2.487 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 262 | Input HP @ 1750 RPM: | 2.487 |
| Input Style: | Shaft | Service Factor: | 1 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684435 | Weight: | 52.00 LB |

