Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UR60
Part #:XG1020
Catalog #:262UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.23 in |
| Y: | 2.38 in | N: | 5.63 |
| K: | 3.19 in | M: | 2.31 |
| V: | 2.52 in | O: | 2.5 in |
| H: | 2.94 in | D: | 2.94 |
| B: | 7.12 | F: | 3.38 |
| X: | 0.75 in | J: | 6.38 in |
| E: | 3.19 | T: | 1.125 |
| U: | 0.75 in | Center Distance (in): | 2.62 in |
| A: | 4.44 | TAP Depth: | 0.58 in |
| G: | 1.69 | I: | 3.69 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 60:1 |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Thrust Rating - output shaft: | 3410 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Length: | 1.63 |
| Maximum Input HP: | 1.216 hp @ 1750 rpm | Manufacturer Reducer Size: | 262 |
| Input HP @ 1750 RPM: | 0.91 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.63 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Ratio Range: | 60:1 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Key: | 1/4 X 2.00 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.88 in |
| Input Diameter (in): | 0.75 in | Model Code: | 262U |
| Output RPM: | 29.1 | Assembly: | U-R |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352402 | Weight: | 52.00 LB |

