Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR10
Part #:XG1023
Catalog #:262ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | D: | 2.94 |
| B: | 7.12 | C: | 8 in |
| M: | 2.31 | X: | 0.75 in |
| K: | 3.19 in | O: | 2.5 in |
| V: | 2.73 in | J: | 6.38 in |
| L: | 6.23 in | Y: | 2.38 in |
| H: | 2.94 in | N: | 5.63 |
| E: | 3.19 | H-Tap size: | 3/8 - 16 in |
| I: | 3.69 in | U: | 0.75 in |
| T: | 1.125 | A: | 4.44 |
| Center Distance (in): | 2.62 in | TAP Depth: | 0.58 in |
| O*: | 2.5 in | G: | 1.69 |
Technical Specifications
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1976 | Reducer Style: | Standard |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.00 |
| Input Keyway: | 3/16 X 1.88 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Series Code: | Raider | Model Code: | 262U |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 4.07 |
| Mounting Style: | No Base | Service Factor: | 1 |
| Assembly: | U-LR | Ratio Range: | 10:1 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352426 | Weight: | 52.00 LB |

