Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR50
Part #:XG1029
Catalog #:262ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | D: | 2.94 |
| V: | 2.73 in | L: | 6.23 in |
| Y: | 2.38 in | N: | 5.63 |
| B: | 7.12 | M: | 2.31 |
| J: | 6.38 in | K: | 3.19 in |
| O: | 2.5 in | H: | 2.94 in |
| C: | 8 in | X: | 0.75 in |
| T: | 1.125 | Center Distance (in): | 2.62 in |
| O*: | 2.5 in | E: | 3.19 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| A: | 4.44 | I: | 3.69 in |
| G: | 1.69 | TAP Depth: | 0.58 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3336 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Key Length: | 1.63 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.00 |
| Input Keyway: | 3/16 X 1.88 in | Output Shaft Orientation: | LR |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.75 in |
| Assembly: | U-LR | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Model Code: | 262U | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288352471 | Weight: | 52.00 LB |

