Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262ULR60
Part #:XG1030
Catalog #:262ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | X: | 0.75 in |
| V: | 2.73 in | F: | 3.38 |
| O: | 2.5 in | Y: | 2.38 in |
| C: | 8 in | H: | 2.94 in |
| M: | 2.31 | J: | 6.38 in |
| D: | 2.94 | L: | 6.23 in |
| B: | 7.12 | K: | 3.19 in |
| T: | 1.125 | U: | 0.75 in |
| A: | 4.44 | H-Tap size: | 3/8 - 16 in |
| I: | 3.69 in | O*: | 2.5 in |
| G: | 1.69 | E: | 3.19 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Length: | 1.63 | Ratio: | 60:1 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.00 |
| Series Code: | Raider | Model Code: | 262U |
| No. of Gear Reductions: | Single | Assembly: | U-LR |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Output RPM: | 29.1 | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Input Keyway: | 3/16 X 1.88 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.91 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | D | Input Style: | Solid Shaft |
| Ratio Range: | 60:1 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288352488 | Weight: | 52.00 LB |

