Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L25
Part #:XG1126
Catalog #:262Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | D: | 3.38 |
| M: | 8.74 | R: | 3.25 in |
| K: | 8 in | N: | 5.63 |
| C: | 6.38 in | F: | 1.69 |
| V: | 2.73 in | L: | 4.34 in |
| J: | 5.19 in | P: | 5.57 in |
| B: | 4.84 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16 X 1.63 |
| Efficiency: | 80 | Ratio: | 25:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.487 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Ratio Range: | 25:1 |
| Mounting Style: | No Base | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684459 | Weight: | 56.00 LB |

